4.9.3 Breakpoint and Stopwatch Usage

Breakpoints halt execution of code. To determine the time between the breakpoints, use the stopwatch.

Refer to the MPLAB X IDE WebHelp for instructions on how to set up and use breakpoints and the stopwatch.