30.5.4 IPC Interrupt Enable Command Register

This register can only be written if the WPITEN bit is cleared in the IPC Write Protection Mode Register.

Name: IPC_IECR
Offset: 0x00C
Reset: –
Property: Write-only

Bit 3130292827262524 
 IRQ31IRQ30IRQ29IRQ28IRQ27IRQ26IRQ25IRQ24 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 IRQ23IRQ22IRQ21IRQ20IRQ19IRQ18IRQ17IRQ16 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 IRQ15IRQ14IRQ13IRQ12IRQ11IRQ10IRQ9IRQ8 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 IRQ7IRQ6IRQ5IRQ4IRQ3IRQ2IRQ1IRQ0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – IRQx Interrupt x Enable

ValueDescription
0

No effect.

1

Enables the corresponding interrupt.