53 Revision History

Revision D - 09/2026

The following changes were implemented for this revision:
SectionChanges
Document

Removed ECDSA algorithm from Serial Boot Mode.

Changed RTC_TAMPER to RTC_TCR.

Supply Controller (SUPC)

Changed IO to VDD3V3 in VDD3V3 Supply Monitor section and in bit 16 of SUPC_ISR register.

Changed AUTO_IOSM to AUTO in bit 13 of SUPC_SMMR register.

Reset Controller (RSTC)Changed SUPC_SMMR.IOSMPWRM to SUPC_SMMR.VDD3V3SMPWRM in VDDBU Power Switch Control section.
Peripheral DMA Controller (PDC)Changed PERIPH_TCR and PERIPH_TNCR to PERIPH_RCR and PERIPH_RNCR, respectively, in Receive Buffer Full section.
Flexible Serial Communication Controller (FLEXCOM)Changed FLEX_US_TCR, US_TNCR, and US_TCR to FLEX_US_RCR, US_RNCR, and US_RCR, respectively, in the RXBUFF bit of the FLEX_US_CSR (LIN_MODE) register.
Advanced Encryption Standard (AES)Changed AES_MR.TMPCLR to AES_MR.TAMPCLR in Security and Safety Analysis and Reports section.
Advanced Encryption Standard Bridge (AESB)Changed AESB_MR.TMPCLR to AESB_MR.TAMPCLR in Security and Safety Analysis and Reports section.
Multi Channel Serial Peripheral Interface (MCSPI)Changed MCSPI_TWMR to MCSPI_TPMR in the TMCSMUX bit of the MCSPI_MR register.

Revision C - 03/2026

The following changes were implemented for this revision:

SectionChanges
Mechanical CharacteristicsUpdated figures.

Rev. B - 11/2022

Note: Microchip is in the process of implementing inclusive language in our documentation. During this update, you may see the old terms and the new terms in our documentation text. We apologize for any confusion.
SectionChanges
Minor editorial changes throughout.
Pinout and MultiplexingCorrected pin 62 name.
Input/Output LinesShutdown (SHDN) Pin: corrected pin name.
Flash Memory Hardware ERASE Signal: updated.
MemoriesApplication Core and Metrology Core Boot Process: updated.
ROM Code and Boot StrategiesGPNVM Bits Overview: updated table.
Supply Controller (SUPC)SUPC_SR: index 12 now 'reserved'.
Clock Generator

PLL Controls: updated.

Power Management Controller (PMC)

Block Diagram: updated.

Processor Clock Controller: updated.

SysTick Clock: updated.

Asynchronous Partial Wake-Up: Description updated.

MCK0 Frequency Monitor: updated.

Recommended Programming Sequence: updated.

CPU Clock Switching Timings: updated.

Main System Bus Clocks Switching Timings: updated.

Updated bit names:

PMC_SCER

PMC_SCDR

PMC_SCSR

PMC_CPU_CKR

PMC_IER

PMC_IDR

PMC_SR

PMC_IMR

PMC_PCR: index 19:16 now ‘reserved’.

Flexible Serial Communication Controller (FLEXCOM)

Throughout: Deleted references to Host High-Speed mode.

Bus Clear Command, FIFO Pointer Error, FLEX_TWI_CR: modified

Sniffer Mode: updated Sniffer description.

FLEX_TWI_SMR: updated BSEL description.

Quad Serial Peripheral Interface (QSPI)Corrected clock name from GCK to GCLK throughout.
Analog-to-Digital Converter (ADC) Controller

ADC_MR: updated reset value.

Analog Comparator Controller (ACC)ACC_ISR: updated reset value.
True Random Number Generator (TRNG)

TRNG_WPSR: modified SWETYP description (value 5).

Pulse Width Modulation Controller (PWM)

Fault Protection: figure updated.

Electrical Characteristics

VDD3V3 Power-On-Reset: corrected unit in table.

Analog Comparator Characterisitics: corrected unit in table.

Rev. A - 03/2022

First Issue.