38.6.10 ADC Interrupt Disable Register

This register can only be written if the WPITEN bit is cleared in the ADC Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables the corresponding interrupt.

Name: ADC_IDR
Offset: 0x28
Reset: –
Property: Write-only

Bit 3130292827262524 
    RXBUFFENDRXCOMPEGOVREDRDY 
Access WWWWW 
Reset ––––– 
Bit 2322212019181716 
     TEMPCHGEOS   
Access WW 
Reset –– 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  SMEVRXOVRRXUDR RXFULLRXEMPTYRXRDY 
Access WWWWWW 
Reset –––––– 

Bit 28 – RXBUFF Receive Buffer Full Interrupt Disable

Bit 27 – ENDRX End of Receive Transfer Interrupt Disable

Bit 26 – COMPE Comparison Event Interrupt Disable

Bit 25 – GOVRE General Overrun Error Interrupt Disable

Bit 24 – DRDY Data Ready Interrupt Disable

Bit 19 – TEMPCHG Temperature Change Interrupt Disable

Bit 18 – EOS End Of Sequence Interrupt Disable

Bit 6 – SMEV Supply Monitor Event Interrupt Disable

Bit 5 – RXOVR Receive Over Flow Interrupt Disable

Bit 4 – RXUDR Receive Under Flow Interrupt Disable

Bit 2 – RXFULL Receive FIFO Full Interrupt Disable

Bit 1 – RXEMPTY Receive FIFO Empty Interrupt Disable

Bit 0 – RXRDY Receive Ready Interrupt Disable