32.4.6 Register Write Protection
To prevent any single software error from corrupting PDC behavior, certain registers in the address space can be write-protected by setting the WPPTREN,WPCTREN, and WPCREN bits in the Write Protection Mode Register (PERIPH_PWPMR). There is one Write Protection Mode Register per PDC channel,
The following registers can be write protected when WPPTREN = 1:
- Receive Pointer Register
- Transmit Pointer Register
- Receive Next Pointer Register
- Transmit Next Pointer Register
The following registers can be write protected when WPCTREN = 1:
- Receive Counter Register
- Transmit Counter Register
- Receive Next Counter Register
- Transmit Next Counter Register
The following registers can be write protected when WPCREN = 1: