22.6.1 RTC Control Register

This register can only be written if the WPEN bit is cleared in the System Controller Write Protection Mode Register (SYSC_WPMR).

Name: RTC_CR
Offset: 0x00
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       CALEVSEL[1:0] 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
       TIMEVSEL[1:0] 
Access R/WR/W 
Reset 00 
Bit 76543210 
       UPDCALUPDTIM 
Access R/WR/W 
Reset 00 

Bits 17:16 – CALEVSEL[1:0] Calendar Event Selection

The event that generates the flag CALEV in RTC_SR depends on the value of CALEVSEL

In UTC mode, this field has no effect on the RTC_SR.

ValueNameDescription
0 WEEK

Week change (every Monday at time 00:00:00)

1 MONTH

Month change (every 01 of each month at time 00:00:00)

2 YEAR

Year change (every January 1 at time 00:00:00)

3 – Reserved

Bits 9:8 – TIMEVSEL[1:0] Time Event Selection

The event that generates the flag TIMEV in RTC_SR depends on the value of TIMEVSEL.

In UTC mode, this field has no effect on the RTC_SR.

ValueNameDescription
0 MINUTE

Minute change

1 HOUR

Hour change

2 MIDNIGHT

Every day at midnight

3 NOON

Every day at noon

Bit 1 – UPDCAL Update Request Calendar Register

Calendar counting consists of day, date, month, year and century counters. Calendar counters can be programmed once this bit is set and acknowledged by RTC_SR.ACKUPD.

In UTC mode, this field has no effect on the RTC_SR.

ValueNameDescription
0 STOP_UPDATE

No effect or, if UPDCAL has been previously written to 1, stops the update procedure.

1 START_UPDATE

Stops the RTC calendar counting.

Bit 0 – UPDTIM Update Request Time Register

ValueNameDescription
0 STOP_UPDATE

No effect or, if UPDTIM has been previously written to 1, stops the update procedure.

1 START_UPDATE

Stops the RTC time counting. Second, minute and hour counters can be programmed once this bit is set and acknowledged by RTC_SR.ACKUPD.