14.2.2.1 GPNVM Bits Overview

For more information on using GPNVM bits, refer to GPNVM Bits.

GPNVM Bit NumberValueFunction
Security bit
0–When set to 1, the security bit can only be erased by the ERASE signal
Memory Plane Selection (Plane 0 or Plane 1)
10The Flash addresses are the default one: order Plane 0, Plane 1
1The Flash addresses are exchanged: order Plane 1, Plane 0
Hardware Erase Function Lock (EFL)
[4:2]000Not locked, default
110HW Erase function disabled, EFL bits are read-only (active only if security bit is set)
OthersHW Erase function disabled, EFL bits can still be written by software (active only if security bit is set)
Boot Mode
[8:5]0000Standard SAM-BA Monitor ( default). Not Secured.
0011Standard Boot: Run the user application from the internal Flash at offset 0. Not Secured.
1001Secure SAM-BA Monitor. Secured.
1010Secure Boot (with fallback to Secure SAM-BA Monitor). Secured.
1100Secure Boot (Secure SAM-BA Monitor disabled). Secured.
OthersHalt (the CPU runs an endless loop)