46.8.2 MCSPI Mode Register
This register can only be written if the WPEN bit is cleared in the MCSPI Write Protection Mode Register.
| Name: | MCSPI_MR |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DLYBCS[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PCS[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| MOSIIE | CSIE | TPMEN | CMPMODE | TMCSMUX | LSBHALF | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LLB | CRCEN | WDRBT | MODFDIS | BRSRCCLK | PCSDEC | PS | MSTR | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 31:24 – DLYBCS[7:0] Delay Between Chip Selects
This field defines the delay between the inactivation and the activation of NPCS. The DLYBCS time guarantees non-overlapping chip selects and solves bus contentions if peripherals having long data float times.
If DLYBCS is lower than 6, six peripheral clock periods are inserted by default.
Otherwise, the following equations determine the delay:
If BRSRCCLK = 0:
If BRSRCCLK = 1:
Bits 19:16 – PCS[3:0] Peripheral Chip Select
This field is only used if fixed peripheral select is active (PS = 0).
If MCSPI_MR.PCSDEC = 0:
PCS = xxx0 NPCS[3:0] = 1110
PCS = xx01 NPCS[3:0] = 1101
PCS = x011 NPCS[3:0] = 1011
PCS = 0111 NPCS[3:0] = 0111
PCS = 1111 forbidden (no peripheral is selected)
(x = don’t care)
If MCSPI_MR.PCSDEC = 1:
NPCS[3:0] output signals = PCS.
Bit 15 – MOSIIE MOSI Inversion Enable
| Value | Description |
|---|---|
| 0 |
MOSI inputs are used “as is” by the IP. |
| 1 |
MOSI inputs are internally inverted before being used by the IP. |
Bit 14 – CSIE Chip Select Inversion Enable
| Value | Description |
|---|---|
| 0 |
Chip select NPCS IOs use the MCSPI standard “active low” scheme. |
| 1 |
Chip select NPCS IOs use an “active high” scheme |
Bit 13 – TPMEN Two-Pin Mode Enable
| Value | Description |
|---|---|
| 0 |
Two-Wire mode is disabled. |
| 1 |
Two-Wire mode is enabled. |
Bit 12 – CMPMODE Comparison Mode
| Value | Name | Description |
|---|---|---|
| 0 | FLAG_ONLY |
Any character is received and comparison function drives CMP flag. |
| 1 | START_CONDITION |
Comparison condition must be met to start reception of all incoming characters until REQCLR is set. |
Bit 9 – TMCSMUX Two-pin MOSI Chip Select External Multiplexing Mode
| Value | Name | Description |
|---|---|---|
| 0 | DISABLED | Multiplexing of external MOSI lines is not required through Chip Select lines. When MCSPI_MR.TPMEN = 0, MCSPI_TPMR.MIL = 1 or MCSPI_TPMR.CSM = 0, TMCSMUX must be written to 0. |
| 1 | ENABLED | Enables external multiplexing of MOSI lines through Chip Select lines. When MCSPI_MR.TPMEN = 1, TMCSMUX must be written to 1 if MCSPI_TPMR.MIL = 0 and MCSPI_TPMR.CSM = 1. |
Bit 8 – LSBHALF LSB Timing Selection
| Value | Description |
|---|---|
| 0 | To be used only if SPI client LSB timing is 100% compliant with SPI standard (LSB duration is a full bit time). This value provides the best margin for SPI client response delay (less than 1 SPCK clock cycle). |
| 1 | To be selected if the SPI client LSB timing does not behave as the SPI standard (not triggered by NPCS deassertion in mode); the client response delay is limited to less than 1/2 SPCK cycle. |
Bit 7 – LLB Local Loopback Enable
LLB controls the local loopback on the data shift register for testing in Host mode only (MISO is internally connected on MOSI).
| Value | Description |
|---|---|
| 0 | Local loopback path disabled. |
| 1 | Local loopback path enabled. |
Bit 6 – CRCEN CRC Enable
| Value | Description |
|---|---|
| 0 |
CRC calculation is disabled. |
| 1 |
CRC calculation is enabled. The BITS field in MCSPI_CSRx registers must be at value ‘0’. |
Bit 5 – WDRBT Wait for Data Read Before Transfer
| Value | Description |
|---|---|
| 0 | No Effect. In Host mode, a transfer can be initiated regardless of MCSPI_RDR state. |
| 1 | In Host mode, a transfer can start only if MCSPI_RDR is empty, i.e., does not contain any unread data. This mode prevents overrun error in reception. |
Bit 4 – MODFDIS Mode Fault Detection
| Value | Description |
|---|---|
| 0 | Mode fault detection enabled |
| 1 | Mode fault detection disabled |
Bit 3 – BRSRCCLK Bit Rate Source Clock
0 (PERIPH_CLK): The peripheral clock is the source clock for the bit rate generation.
1 (GCLK): PMC GCLK is the source clock for the bit rate generation, thus the bit rate can be independent of the core/peripheral clock.
Bit 2 – PCSDEC Chip Select Decode
When PCSDEC = 1, up to 15 chip select signals can be generated with the four NPCS lines using an external 4-bit to 16-bit decoder. The chip select registers define the characteristics of the 15 chip selects, with the following rules:
MCSPI_CSR0 defines peripheral chip select signals 0 to 3.
MCSPI_CSR1 defines peripheral chip select signals 4 to 7.
MCSPI_CSR2 defines peripheral chip select signals 8 to 11.
MCSPI_CSR3 defines peripheral chip select signals 12 to 14.
| Value | Description |
|---|---|
| 0 | The chip select lines are directly connected to a peripheral device. |
| 1 | The four NPCS chip select lines are connected to a 4-bit to 16-bit decoder. |
Bit 1 – PS Peripheral Select
| Value | Description |
|---|---|
| 0 | Fixed Peripheral Select |
| 1 | Variable Peripheral Select |
Bit 0 – MSTR Host/Client Mode
| Value | Description |
|---|---|
| 0 | MCSPI is in Client mode. |
| 1 | MCSPI is in Host mode. |