38.4.9 Fault Output
The ADC Controller has the FAULT output connected to the FAULT input of PWM. Refer to sections Fault Event and “Pulse Width Modulation Controller (PWM)”.
The ADC Controller has the FAULT output connected to the FAULT input of PWM. Refer to sections Fault Event and “Pulse Width Modulation Controller (PWM)”.
DS60001779D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.