34.9.5.4.6 Using the Peripheral DMA Controller (PDC) in Client Mode
The use of the PDC significantly reduces the CPU load.
The use of the PDC significantly reduces the CPU load.
DS60001779D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.