36.5.3 Interrupt Sources
The SLCDC interrupt line is connected to one of the internal sources of the Interrupt Controller. Using the SLCDC interrupt requires prior programming of the Interrupt Controller.
The SLCDC interrupt line is connected to one of the internal sources of the Interrupt Controller. Using the SLCDC interrupt requires prior programming of the Interrupt Controller.
DS60001779D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.