17.1.1 System Controller Peripheral Mapping

Table 17-1. System Controller Peripheral Mapping
OffsetSystem Controller PeripheralName
0x0000-0x002CWatchdog 1 of Dual Watchdog Controller (DWDT)DWDT.WDT1
0x1000-0x100CReset ControllerRSTC
0x1020-0x103CReal-time TimerRTT
0x1050-0x105CReserved–
0x1060-0x10FCGeneral Purpose Backup RegistersGPBR
0x1100-0x119CReal Time ClockRTC
0x11A0Write Protection Mode RegisterSYSC_WPMR
0x11A4Write Protection Status RegisterSYSC_WPSR
0x11D0-0x120CSupply ControllerSUPC
0x1210-0x123CWatchdog 0 of Dual Watchdog Controller (DWDT)DWDT.WDT0