47.7.19 PWM Output Selection Set Register

Name: PWM_OSS
Offset: 0x4C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      OSSL2OSSL1OSSL0 
Access WWW 
Reset ––– 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      OSSH2OSSH1OSSH0 
Access WWW 
Reset ––– 

Bits 16, 17, 18 – OSSLx Output Selection Set for PWML output of the channel x

ValueDescription
0

No effect.

1

Output override value OOVLx selected as PWML output of channel x.

Bits 0, 1, 2 – OSSHx Output Selection Set for PWMH output of the channel x

ValueDescription
0

No effect.

1

Output override value OOVHx selected as PWMH output of channel x.