Tight integration of system peripherals reduces area and development costs
Thumb instruction set combines high code density with 32-bit performance
IEEE754-compliant single-precision FPU
Code-patch ability for ROM system updates
Power control optimization of system components
Integrated sleep modes for low power consumption
Fast code execution permits slower processor clock or increases sleep mode time
Hardware division and fast digital-signal-processing oriented multiply
accumulate
Saturating arithmetic for signal processing
Deterministic, high-performance interrupt handling for time-critical
applications
Memory Protection Unit (MPU) for safety-critical applications
Extensive debug and trace capabilities:
Serial Wire Debug and Serial Wire Trace reduce the number of pins required
for debugging, tracing, and code profiling
DS60001779D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.