49.6.1.2 QSPI Timings

Timings are given in the following domains:

  • 3.3V domain: VDD3V3 from 3.00V to 3.6V, external load = 10pF, Slew rate = Fast
Table 49-13. QSPI Timings in QSPI SPI Mode and Single Data Rate Mode
SymbolParameterConditionsMinMaxUnit
QSPI0QIOx data in to QSCK rising edge (input setup time)3.3V domain1.8–ns
QSPI1QIOx data in to QSCK rising edge (input hold time)3.3V domain0.5–ns
QSPI2QSCK rising edge to QIOx data out valid3.3V domain02.5ns
Table 49-14. QSPI Timings in Double Data Rate Mode
SymbolParameterConditionsMinMaxUnit
QSPI10QIOx data in to QSCK edge (rising or falling, input setup time)3.3V domain1.7–ns
QSPI11QIOx data in to QSCK edge (rising or falling, input hold time)3.3V domain0.7–ns
QSPI12QSCK edge (rising or falling) to QIOx data out valid3.3V domain02.5ns