13.2.6.3 Serial Wire/JTAG Debug Port (SWJ-DP)

The Cortex-M4 embeds a SWJ-DP Debug port which is the standard CoreSight debug port. It combines Serial Wire Debug Port (SW-DP), from 2 to 3 pins and JTAG Debug Port (JTAG-DP), 5 pins.

By default, the SW-DP is active. If the host debugger wants to switch to the JTAG-DP, it must provide a dedicated JTAG sequence on TMS/SWDIO and TCK/SWCLK. This disables SW-DP and enables JTAG-DP.

When SW-DP is active, TDO/TRACESWO can be used for trace. The asynchronous TRACE output (TRACESWO) is multiplexed with TDO and thus the asynchronous trace can only be used with SW-DP.

SW-DP or JTAG-DP mode is selected when JTAGSEL is low. It is not possible to switch directly between SWJ-DP and JTAG boundary scan operations. A chip reset must be performed after JTAGSEL is changed.

Table 13-2. SWJ-DP Pin List
Pin NameJTAG PortSerial Wire Debug Port
TMS/SWDIOTMSSWDIO
TCK/SWCLKTCKSWCLK
TDITDI–
TDO/TRACESWOTDO TRACESWO (optional: trace)