35.7.16 QSPI Scrambling Key Register

This register can only be written if bit WPEN is cleared in the QSPI Write Protection Mode Register.

Name: QSPI_SKR
Offset: 0x44
Reset: –
Property: Write-only

Bit 3130292827262524 
 USRK[31:24] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
 USRK[23:16] 
Access WWWWWWWW 
Reset –––––––– 
Bit 15141312111098 
 USRK[15:8] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 USRK[7:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 31:0 – USRK[31:0] User Scrambling Key