46.7.8.9 FIFO Flags
FIFOs come with a set of flags which can be configured to generate interrupts through MCSPI_IER and MCSPI_IDR.
FIFO flag states can be read in MCSPI_SR. They are cleared when MCSPI_SR is read.
FIFOs come with a set of flags which can be configured to generate interrupts through MCSPI_IER and MCSPI_IDR.
FIFO flag states can be read in MCSPI_SR. They are cleared when MCSPI_SR is read.
DS60001779D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.