18.5.16 DWDT Watchdog 0 Interrupt Disable Register

Name: WDT0_IDR
Offset: 0x1228
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   RLDERRW1RPTHINTW1PERINTLVLINTRPTHINTPERINT 
Access WWWWWW 
Reset –––––– 

Bit 5 – RLDERR Reload Command Error Interrupt Disable

ValueDescription
0

No effect.

1

Disables the interrupt when there is an attempt to do a Watchdog 0 reload with an incorrect key (WDT0_CR.KEY).

Bit 4 – W1RPTHINT Watchdog 1 Repeat Threshold Interrupt Disable

ValueDescription
0

No effect.

1

Disables the interrupt when Watchdog 1 is reloaded before the period configured in WDT1_WL.RPTH.

Bit 3 – W1PERINT Watchdog 1 Overflow Interrupt Disable

ValueDescription
0

No effect.

1

Disables the interrupt when Watchdog 1 overflows.

Bit 2 – LVLINT Interrupt Level Threshold Interrupt Disable

ValueDescription
0

No effect.

1

Disables the interrupt when the Watchdog 0 counter reaches the interrupt period defined in WDT0_IL.LVLTH.

Bit 1 – RPTHINT Reload Repeat Period Interrupt Disable

ValueDescription
0

No effect.

1

Disables the interrupt when the Watchdog 0 is reloaded before the period configured in WDT0_WL.RPTH.

Bit 0 – PERINT Overflow Period Interrupt Disable

ValueDescription
0

No effect.

1

Disables the interrupt when the Watchdog 0 overflow occurs (period configured in WDT0_WL.PERIOD).