37.7.20 TC QDEC Interrupt Disable Register

This register can only be written if the WPITEN bit is cleared in the TC Write Protection Mode Register.

Name: TC_QIDR
Offset: 0xCC
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 FMPFIDXFPHBFPHAMPEQERRDIRCHGIDX 
Access WWWWWWWW 
Reset –––––––– 

Bit 7 – FMP Filtered Missing Pulse

ValueDescription
0 No effect.
1 Disables the interrupt when phase A or phase B has a corrected missing pulse.

Bit 6 – FIDX Filtered Index Line

ValueDescription
0 No effect.
1 Disables the interrupt when index line has a filtered contamination.

Bit 5 – FPHB Filtered Phase B Line

ValueDescription
0 No effect.
1 Disables the interrupt when phase B line has a filtered contamination.

Bit 4 – FPHA Filtered Phase A Line

ValueDescription
0 No effect.
1 Disables the interrupt when phase A line has a filtered contamination.

Bit 3 – MPE Consecutive Missing Pulse Error

ValueDescription
0 No effect.
1 Disables the interrupt when an occurrence of MAXCMP consecutive missing pulses has been detected.

Bit 2 – QERR Quadrature Error

ValueDescription
0 No effect.
1 Disables the interrupt when a quadrature error occurs on PHA, PHB.

Bit 1 – DIRCHG Direction Change

ValueDescription
0 No effect.
1 Disables the interrupt when a change on rotation direction is detected.

Bit 0 – IDX Index

ValueDescription
0 No effect.
1 Disables the interrupt when a rising edge occurs on IDX input.