49.6.2.2 FLEXCOM SPI Timings

The timings in the table below are given in the following domains:

  • 3.3V domain: VDD3V3 from 3.00V to 3.6V, maximum external capacitor = 10 pF, Slew rate = FAST
Table 49-15. FLEXCOM SPI Timings
SymbolParameterConditionsMinMaxUnit
Host Mode
SPI0MISO setup time before SPCK rises3.3V domain19–ns
SPI1MISO hold time after SPCK rises3.3V domain0–ns
SPI2SPCK rising to MOSI delay3.3V domain02.8ns
SPI3MISO setup time before SPCK falls3.3V domain19–ns
SPI4MISO hold time after SPCK falls3.3V domain0–ns
SPI5SPCK falling to MOSI delay3.3V domain02.8ns
Client Mode
SPI6SPCK falling to MISO delay3.3V domain6.218ns
SPI7MOSI setup time before SPCK rises3.3V domain2.3–ns
SPI8MOSI hold time after SPCK rises3.3V domain1.4–ns
SPI9SPCK rising to MISO delay3.3V domain6.318ns
SPI10MOSI setup time before SPCK falls (client)3.3V domain2.3–ns
SPI11MOSI hold time after SPCK falls (client)3.3V domain1.4–ns
SPI12NPCS setup to SPCK rising (client)3.3V domain6.3–ns
SPI13NPCS hold after SPCK falling (client)3.3V domain0–ns
SPI14NPCS setup to SPCK falling (client)3.3V domain6.5–ns
SPI15NPCS hold after SPCK falling (client)3.3V domain0.4–ns
SPI16NPCS falling to MISO valid (client)3.3V domain21–ns