42.5.3 SHA Interrupt Enable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: SHA_IER
Offset: 0x10
Reset: –
Property: Write-only

Bit 3130292827262524 
        SECE 
Access W 
Reset – 
Bit 2322212019181716 
        CHECKF 
Access W 
Reset – 
Bit 15141312111098 
        URAD 
Access W 
Reset – 
Bit 76543210 
      TXBUFEENDTXDATRDY 
Access WWW 
Reset ––– 

Bit 24 – SECE  Security and/or Safety Event Interrupt Enable

Bit 16 – CHECKF Check Done Interrupt Enable

Bit 8 – URAD Unspecified Register Access Detection Interrupt Enable

Bit 2 – TXBUFE Transmit Buffer Empty Interrupt Enable

Bit 1 – ENDTX End of Transmit Buffer Interrupt Enable

Bit 0 – DATRDY Data Ready Interrupt Enable