7.7 Read Command
The Read command is used to read data from either the
Configuration zone or the EEPROM Data zone. The Configuration zone is always readable
and can be read 16 bytes at a time. Data zone slots that allow reading can be read 32
bytes at a time. Multiple reads are required to completely read some data slots. Data
slots 0 and 3 can never be read and an execution error will occur if so attempted. Data
slots 1 and 2 can always be read in the clear.