8.1 Use Cases

The TA010-TFLXWPC is specifically designed to address the authentication needs of the WPC Qi charging market. For Qi the power transmitter is required to be authenticated for Qi standards 1.3 and 2.x and beyond. Microchip is an authorized Manufacturing CA for the WPC. In addition to security ICs, Microchip offers a complete power receiver and power transmitter reference designs for Qi mobile charging markets with authentication.