5.1 General I/O Information
The TA010-TFLXWPC operates as a client device and utilizes an I2C to communicate with a host controller. The host device controls all read and write operations to the client device(s) on the serial bus.
- I2C Interface:
This mode is compatible with
the I2C standard and with the Microchip AT24C16 Serial EEPROM
interface. Two pins, Serial Data (SDA) and Serial Clock (SCL), are required. The
I2C interface supports a bit rate of up to 400 kbps.
Figure 5-1. Application Diagram for Using the I2C Interface with CMOSen=1