Introduction

The PIC16F18114/15/24/25/44/45 devices that you have received conform functionally to the current device data sheet (DS40002404D), except for the anomalies described in this document.

The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the table below.

The errata described in this document will be addressed in future revisions of the PIC16F18114/15/24/25/44/45 silicon.

Note: This document summarizes all silicon errata issues from all revisions of silicon, previous as well as current.
Table . Silicon Device Identification
Part NumberDevice IDRevision ID
B0B2B3B4D2
PIC16F181140x31070xA0400xA0420xA0430xA0440xA0C2
PIC16F181150x310C0xA0400xA0420xA0430xA0440xA0C2
PIC16F181240x31080xA0400xA0420xA0430xA0440xA0C2
PIC16F181250x310D0xA0400xA0420xA0430xA0440xA0C2
PIC16F181440x31090xA0400xA0420xA0430xA0440xA0C2
PIC16F181450x310E0xA0400xA0420xA0430xA0440xA0C2
Important: Refer to the Device/Revision ID section in the device data sheet for more detailed information on Device Identification and Revision IDs for your specific device.