1 Silicon Issue Summary
- -
- Erratum is not applicable.
- X
- Erratum is applicable.
| Peripheral | Short Description | Valid for Silicon Revision | ||
|---|---|---|---|---|
| Rev. G(1) | Rev. I | Rev. K | ||
| Analog Comparator | First Analog Comparator Conversion May be Delayed | X | X | X |
| Timer | Interrupts May Be Lost When Writing the Timer Registers in the Asynchronous Timer (Timer/Counter 2) | X | X | X |
| JTAG Interface | IDCODE Masks Data From TDI Input | X | X | X |
| Memories | Reading EEPROM by Using ST or STS to Set EERE Bit Triggers Unexpected Interrupt Request | X | X | X |
Note:
- This revision is the initial release of the silicon.