2.3.1 Interrupts May Be Lost When Writing the Timer Registers in the Asynchronous Timer (Timer/Counter 2)
The interrupt will be lost if writing one of the registers Timer/Counter 2 Control
Register (TCCR2), Timer/Counter 2 Register (TCNT2), or Timer/Counter 2 Output Compare
Register (OCR2) when the Timer/Counter 2 Register is 0x00.
Work Around
Always check that the asynchronous Timer/Counter register (TCNT2) neither has the value
0xFF nor 0x00 before writing to the Timer/Counter
2 Control Register (TCCR2), Timer/Counter 2 Register (TCNT2), or Timer/Counter 2 Output
Compare Register (OCR2).
Affected Silicon Revisions
| ATmega32A | ||
|---|---|---|
| Rev. G | Rev. I | Rev. K |
| X | X | X |