4.3 DC Characteristics

Table 4-2. DC Characteristics
ParameterSymbolMinimumTypical(1)MaximumUnitsTest Conditions
Supply VoltageVCC11.7—5.5V
Supply CurrentICC1—1.02.0mAVCC = 5.0V, Read at 400 kHz
Supply CurrentICC2—2.03.0mAVCC = 5.0V, Write at 400 kHz
Standby CurrentISB1——1.0μAVCC = 1.7V, VIN = VCC or GND
——6.0μAVCC = 5.0V, VIN = VCC or GND
Input Leakage CurrentILI—0.103.0μAVIN = VCC or GND; VCC = 5.0V
Output Leakage CurrentILO—0.053.0μAVOUT = VCC or GND; VCC = 5.0V
Input Low LevelVIL-0.6—VCC x 0.3VNote 2
Input High LevelVIHVCC x 0.7—VCC + 0.5VNote 2
Output Low LevelVOL1——0.2VVCC = 1.7V, IOL = 0.15 mA
Output Low LevelVOL2——0.4VVCC = 3.0V, IOL = 2.1 mA
Note:
  1. Typical values characterized at TA = +25°C unless otherwise noted.
  2. This parameter is characterized but is not 100% tested in production.