1.2 Kit Overview
Atmel Touch SLCD1 Xplained Pro extension board is a small circuit board, with a custom touch segment LCD display, that is compatible with Xplained Pro MCU boards with a segment LCD connector.
            
        Atmel Touch SLCD1 Xplained Pro extension board is a small circuit board, with a custom touch segment LCD display, that is compatible with Xplained Pro MCU boards with a segment LCD connector.
            
        The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.