Custom segment LCD with 179
individually controllable segments
8 common x 24 segment lines
Eight 14-segment alphanumeric characters
Five and a half 7-segment
characters with delimiters
Four stage wireless signal indicator
Four stage battery
indicator
AM, PM, Celsius, Fahrenheit, m, μ, V, A, USB, and Atmel logo indicators
Five arrows with mutual capacitance touch overlay
Xplained Pro hardware identification system
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.