10-Bit Analog-to-Digital Converter with
Computation (ADCC):
Up to 11 external channels
and five internal channels
Supports grouping of external channels
Up to 300 ksps
Automated math functions on input signals:
Averaging, filter calculations, oversampling
and threshold comparison
Operates in Sleep
Five internal analog channels
Hardware Capacitive Voltage Divider (CVD) Support:
Adjustable Sample-and-Hold capacitor
array
Guard ring digital output drive
Automates touch
sampling and reduces software size and CPU usage when touch or
proximity sensing is required
Voltage Reference:
Fixed Voltage Reference with 1.024V, 2.048V and 4.096V output levels
Internal connections to ADC
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.