Operating Characteristics
- Operating Voltage Range (VDD):
- 1.8V to 5.5V
- Multi-Voltage I/O (MVIO) Range
(VDDIO2 and VDDIO3):
- 1.62V to 5.5V (3.63V with I3C enabled)
- High-voltage tolerant MVIO-powered pins support I3C communication down to 0.95V
- Temperature Range:
- Industrial: -40°C to 85°C
- Extended: -40°C to 125°C