1 Introduction

MPLAB® Harmony Touch Applications Examples

MPLAB® Harmony 3 Touch Library is a royalty-free software library for developing touch applications on 32-bit microcontrollers using the Peripheral Touch Controller (PTC). Developers can use it to integrate touch-sensing capability into their applications. The library supports both self-capacitance and mutual-capacitance acquisition methods.

MPLAB® Harmony 3 is an extension of the MPLAB® ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC microcontroller and microprocessor devices. Refer to the following links for more information.

This repository contains the MPLAB® Harmony 3 Touch Application Examples

To clone or download these application from Github, go to the main page of this repository and then click Clone button to clone this repo or download as zip file.

Important Links

Touch Examples

The following applications are provided to demonstrate touch applications using Touch supporting Xplained boards

NameDescription
QT1 Xplained Pro Self Capacitance Extension BoardExamples using the button and scroller operation using self capacitance
QT1 Xplained Pro Mutual Capacitance Extension BoardExamples using the button and scroller operation using mutual capacitance
QT7 Xplained Pro Extension BoardExamples using the QT7 water tolerant and robust touch board
T9 Xplained Pro Extension BoardExamples using buttons operation using self capacitance.
T10 Xplained Pro Extension BoardExamples using the button and scroller operation using mutual capacitance
Onboard Sensors Development BoardsExamples using onboard touch button(s) on Development boards