2 Touch Application Release Notes
Touch Applications v3.7.0 Release
Development kit and demo application support
See readme for detailed list of example applications
NEW FEATURES- Self-Capacitance example project is added for QT7 Xplained Pro with PIC32CM GC Curiosity Pro
- Mutual-Capacitance example project is added for T10 Xplained Pro with PIC32CM GC Curiosity Pro
- None
- MPLAB® X IDE v6.20
- MPLAB® XC32 C/C++ Compiler v4.45
- MPLAB® XIDE plug-ins:
- MPLAB® Code Configurator (MCC)
- MCC Plugin v5.5.1
- MPLAB® Code Configurator (MCC)
- csp v3.20.0
- touch v3.17.0
Touch Applications v3.6.0 Release
Development kit and demo application support
See readme for detailed list of example applications
NEW FEATURES- All example projects are rebuilt with MISRA C compliant Touch repository v3.14.0.
- None
- MPLAB® X IDE v6.10
- MPLAB® XC32 C/C++ Compiler v4.30
- MPLAB® XIDE plug-ins:
- MPLAB® Code Configurator (MCC)
- MCC Plugin v5.3.7
- MCC Core v5.5.7
- MPLAB® Code Configurator (MCC)
- csp v3.17.0
- dev_packs v3.17.0
- mcc v5.5.7
- touch v3.14.0
- harmony-services v1.3.1
Touch Applications v3.5.0 Release
Development kit and demo application supportSee readme for detailed list of example applications
NEW FEATURES- Self-Capacitance example projects are added for T9 Xplained Pro with following MCU Evaluation kits.
- None
- MPLAB® X IDE v6.05
- MPLAB® XC32 C/C++ Compiler v4.20
- MPLAB® XIDE plug-ins:
- MPLAB® Code Configurator (MCC)
- MCC Plugin v5.2.2
- MCC Core v5.4.14
- MPLAB® Code Configurator (MCC)
- csp v3.15.0
- dev_packs v3.15.0
- mcc v5.4.14
- touch v3.13.1
Touch Applications v3.4.0 Release
Development kit and demo application supportSee readme for detailed list of example applications
NEW FEATURES- PIC32CM JH Example Projects for QT7 Extension boards.
- The existing touch examples are regenerated using MCC.
- None
- MPLAB® X IDE v6.05
- MPLAB® XC32 C/C++ Compiler v4.20
- MPLAB® XIDE plug-ins:
- MPLAB® Code Configurator (MCC)
- MCC Plugin v5.2.2
- MCC Core v5.4.14
- MPLAB® Code Configurator (MCC)
- csp v3.14.0
- dev_packs v3.14.0
- mcc v5.4.14
- touch v3.13.0
Touch Applications v3.3.0 Release
Development kit and demo application support
See readme for detailed list of example applications
NEW FEATURES- PIC32CM JH Onboard Sensor Example Project
- PIC32CM LE Example Projects for Onboard Sensor, QT7 and T10 Extension boards.
- The existing touch examples are regenerated using MCC.
- None
- MPLAB® X IDE v6.00
- MPLAB® XC32 C/C++ Compiler v4.10
- MPLAB® XIDE plug-ins:
- MPLAB® Code Configurator (MCC)
- MCC Plugin v5.1.4
- MCC Core v5.4.3
- MPLAB® Code Configurator (MCC)
Touch Applications v3.2.0 Release
Development kit and demo application support
See readme for detailed list of example applications
NEW FEATURES- T10 Xplained Pro Mutual Capacitance example projects are added for SAM D21, C21 and L10 devices
- Microchip Touch Bridge board's bootloader and application examples are added
- The existing touch examples migrated to MPLABX Data Visualizer tool support for two-way Touch tuning
- None
- MPLAB X IDE v5.50
- MPLAB XC32 C/C++ Compiler v3.01
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.8.2
- csp v3.10.0
- dev_packs v3.10.0
- mhc v3.8.2
- touch v3.11.0
Touch Applications v3.1.2 Release
Decelopment kit and demo application support
See readme for detailed list of example applications
DEVELOPMENT TOOLS- MPLAB X IDE v5.50
- MPLAB XC32 C/C++ Compiler v2.50
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.8.0
- csp v3.9.1
- dev_packs v3.9.0
- mhc v3.8.0
- touch v3.10.0
Touch Applications v3.1.1 Release
Decelopment kit and demo application support
See readme for detailed list of example applications
BUGS FIXED- Library files not compiling correctly
- MPLAB X IDE v5.45
- MPLAB XC32 C/C++ Compiler v2.50
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.6.4
- csp v3.8.3
- dev_packs v3.8.0
- mhc v3.6.4
- touch v3.9.2
Touch Applications v3.1.0 Release
See readme for detailed list of example applications
NEW FEATURES- MHC applications updated to .YML format
- MPLAB X IDE v5.45
- MPLAB XC32 C/C++ Compiler v2.50
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.6.4
- csp v3.8.3
- bsp v3.8.2
- dev_packs v3.8.0
- mhc v3.6.4
- touch v3.9.2
- None
Touch Applications v3.0.0 Release
See readme for detailed list of example applications
NEW FEATURES- Applications migrated from touch repository to this new application repository for all touch examples
- MPLAB X IDE v5.40
- MPLAB XC32 C/C++ Compiler v2.41
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.6.0
- csp v3.8.0
- bsp v3.8.0
- dev_packs v3.8.0
- mhc v3.5.1
- touch v3.8.0
- None