1 Introduction
MPLAB® Harmony Touch Applications Examples
MPLAB Harmony 3 Touch Library is a royalty-free software library for developing touch applications on 32-bit microcontrollers using the Peripheral Touch Controller (PTC). Developers can use it to integrate touch-sensing capability into the applications. The library supports both self-capacitance and mutual-capacitance acquisition methods.
MPLAB Harmony 3 is an extension of the MPLAB ecosystem for creating embedded firmware solutions for Microchip 32-bit SAM and PIC microcontroller and microprocessor devices. Refer to the following links for additional information.
- Microchip 32-bit MCUs
- Microchip 32-bit MPUs
- Microchip MPLAB X IDE
- Microchip MPLAB Harmony
- Microchip MPLAB Harmony Pages
This repository contains the MPLAB Harmony 3 Touch Application Examples.
To clone or download these application from Github, go to the main page of this repository and then click Clone button to clone this repo or download as zip file.
Important Links
Touch Examples
The following applications are provided to demonstrate touch applications using Touch supporting Xplained boards.
| Name | Description |
|---|---|
| QT1 Xplained Pro Self Capacitance Extension Board | Examples using the button and scroller operation using self capacitance |
| QT1 Xplained Pro Mutual Capacitance Extension Board | Examples using the button and scroller operation using mutual capacitance |
| QT7 Xplained Pro Extension Board | Examples using the QT7 water tolerant and robust touch board |
| T9 Xplained Pro Extension Board | Examples using buttons operation using self capacitance. |
| T10 Xplained Pro Extension Board | Examples using the button and scroller operation using mutual capacitance |
| Onboard Sensors Development Boards | Examples using onboard touch button(s) on Development boards |