2 Touch Application Release Notes
Touch Applications v3.9.0 Release
Development kit and demo application support
Refer to the readme for detailed list of example applications.
New features
- Boost mode example project is added for T10 Xplained Pro with SAML10 Xplained Pro
- Self-Capacitance example project is added for QT7 Xplained Pro with PIC32CX SG Curiosity Ultra
- Trustzone based Touch example project is added for QT7 Xplained Pro with PIC32CM LS60 Curiosity Pro
- All existing examples are regenerated
Bugs fixed
- None
Development tools
- MPLAB® X IDE v6.25
- MPLAB® XC32 C/C++ Compiler v4.60
- MPLAB XIDE plug-ins:
- MPLAB Code Configurator (MCC)
- MCC Plugin v5.6.2
- MPLAB Code Configurator (MCC)
Required MPLAB Harmony v3.x.x modules
- csp v3.22.5
- touch v3.19.0
Touch Applications v3.8.0 Release
Development kit and demo application support
Refer to the readme for detailed list of example applications.
New features
- Low-power touch example project is added for QT7 Xplained Pro with SAML10 Xplained Pro
- Self-Capacitance example project is added for QT7 Xplained Pro with PIC32CK GC Curiosity Pro
Bugs fixed
- None
Development tools
- MPLAB® X IDE v6.25
- MPLAB® XC32 C/C++ Compiler v4.60
- MPLAB XIDE plug-ins:
- MPLAB Code Configurator (MCC)
- MCC Plugin v5.5.1
- MPLAB Code Configurator (MCC)
Required MPLAB Harmony v3.x.x modules
- csp v3.22.1
- touch v3.18.0
Touch Applications v3.7.0 Release
Development kit and demo application support
Refer to the readme for detailed list of example applications.
New features
- Self-Capacitance example project is added for QT7 Xplained Pro with PIC32CM GC Curiosity Pro
- Mutual-Capacitance example project is added for T10 Xplained Pro with PIC32CM GC Curiosity Pro
Bugs fixed
- None
Development tools
- MPLAB® X IDE v6.20
- MPLAB® XC32 C/C++ Compiler v4.45
- MPLAB XIDE plug-ins:
- MPLAB Code Configurator (MCC)
- MCC Plugin v5.5.1
- MPLAB Code Configurator (MCC)
Required MPLAB Harmony v3.x.x modules
- csp v3.20.0
- touch v3.17.0
Touch Applications v3.6.0 Release
Development kit and demo application support
Refer to the readme for detailed list of example applications.
New features
- All example projects are rebuilt with MISRA C compliant Touch repository v3.14.0
Bugs fixed
- None
Development tools
- MPLAB® X IDE v6.10
- MPLAB® XC32 C/C++ Compiler v4.30
- MPLAB XIDE plug-ins:
- MPLAB Code Configurator (MCC)
- MCC Plugin v5.3.7
- MCC Core v5.5.7
- MPLAB Code Configurator (MCC)
Required MPLAB Harmony v3.x.x modules
- csp v3.17.0
- dev_packs v3.17.0
- mcc v5.5.7
- touch v3.14.0
- harmony-services v1.3.1
Touch Applications v3.5.0 Release
Development kit and demo application support
Refer to the readme for detailed list of example applications.
New features
- Self-Capacitance example projects are added for T9 Xplained Pro with following MCU Evaluation kits:
Bugs fixed
- None
Development tools
- MPLAB® X IDE v6.05
- MPLAB® XC32 C/C++ Compiler v4.20
- MPLAB XIDE plug-ins:
- MPLAB Code Configurator (MCC)
- MCC Plugin v5.2.2
- MCC Core v5.4.14
- MPLAB Code Configurator (MCC)
Required MPLAB Harmony v3.x.x modules
- csp v3.15.0
- dev_packs v3.15.0
- mcc v5.4.14
- touch v3.13.1
Touch Applications v3.4.0 Release
Development kit and demo application support
Refer to the readme for detailed list of example applications.
New features
- PIC32CM JH Example Projects for QT7 Extension boards
- The existing touch examples are regenerated using MCC
Bugs fixed
- None
Development tools
- MPLAB® X IDE v6.05
- MPLAB® XC32 C/C++ Compiler v4.20
- MPLAB XIDE plug-ins:
- MPLAB Code Configurator (MCC)
- MCC Plugin v5.2.2
- MCC Core v5.4.14
- MPLAB Code Configurator (MCC)
Required MPLAB Harmony v3.x.x modules
- csp v3.14.0
- dev_packs v3.14.0
- mcc v5.4.14
- touch v3.13.0
Touch Applications v3.3.0 Release
Development kit and demo application support
Refer to the readme for detailed list of example applications.
New features
- PIC32CM JH Onboard Sensor Example Project
- PIC32CM LE Example Projects for Onboard Sensor, QT7 and T10 Extension boards
- The existing touch examples are regenerated using MCC
Bugs fixed
- None
Development tools
- MPLAB® X IDE v6.00
- MPLAB® XC32 C/C++ Compiler v4.10
- MPLAB XIDE plug-ins:
- MPLAB Code Configurator (MCC)
- MCC Plugin v5.1.4
- MCC Core v5.4.3
- MPLAB Code Configurator (MCC)
Touch Applications v3.2.0 Release
Development kit and demo application support
Refer to the readme for detailed list of example applications.
New features
- T10 Xplained Pro Mutual Capacitance example projects are added for SAM D21, C21 and L10 devices
- Microchip Touch Bridge board's bootloader and application examples are added
- The existing touch examples migrated to MPLABX Data Visualizer tool support for two-way Touch tuning
Bugs fixed
- None
Development tools
- MPLAB X IDE v5.50
- MPLAB XC32 C/C++ Compiler v3.01
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.8.2
Required MPLAB Harmony v3.x.x modules
- csp v3.10.0
- dev_packs v3.10.0
- mhc v3.8.2
- touch v3.11.0
Touch Applications v3.1.2 Release
Development kit and demo application support
Refer to the readme for detailed list of example applications.
Development tools
- MPLAB X IDE v5.50
- MPLAB XC32 C/C++ Compiler v2.50
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.8.0
Required MPLAB Harmony v3.x.x modules
- csp v3.9.1
- dev_packs v3.9.0
- mhc v3.8.0
- touch v3.10.0
Touch Applications v3.1.1 Release
Development kit and demo application support
Refer to the readme for detailed list of example applications.
Bugs fixed
- Library files not compiling correctly
Development tools
- MPLAB X IDE v5.45
- MPLAB XC32 C/C++ Compiler v2.50
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.6.4
Required MPLAB Harmony v3.x.x modules
- csp v3.8.3
- dev_packs v3.8.0
- mhc v3.6.4
- touch v3.9.2
Touch Applications v3.1.0 Release
Refer to the readme for detailed list of example applications.
New features
- MHC applications updated to .YML format
Development tools
- MPLAB X IDE v5.45
- MPLAB XC32 C/C++ Compiler v2.50
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.6.4
Required MPLAB Harmony v3.x.x modules
- csp v3.8.3
- bsp v3.8.2
- dev_packs v3.8.0
- mhc v3.6.4
- touch v3.9.2
Known Issues
- None
Touch Applications v3.0.0 Release
Refer to the readme for detailed list of example applications.
New features
- Applications migrated from touch repository to this new application repository for all touch examples
Development tools
- MPLAB X IDE v5.40
- MPLAB XC32 C/C++ Compiler v2.41
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.6.0
Required MPLAB Harmony v3.x.x modules
- csp v3.8.0
- bsp v3.8.0
- dev_packs v3.8.0
- mhc v3.5.1
- touch v3.8.0
Known Issues
- None