2 Summary
By leveraging the key provisioning capabilities of the TPDS, keys are stored in a secure, tamper-resistant environment within the secure element or Hardware Security Module (HSM). It enables the users to store and manage cryptographic keys that are essential for various security functions, such as encryption, authentication, and secure communication.