1.5.1 Reset Bit
If the SMT clock prescaler is set to any value other than '00'
, setting
the RST bit will cause the module to stop working. The RST bit will remain at the value
'1'
, the counter will not increment, and no interrupts will be
generated. The problem is cleared by turning the module off and on, or by a device
reset.
Work around
Method 1:
Do not set the RST bit; manual reset is usually not required for typical operation because the measurement logic will reset the counter automatically.
Method 2:
Write zero to the counter manually. The module enable or the clock should be disabled when using this method.
Method 3:
Use 1:1 prescaler (PS = 00
).
Method 4:
Use the CLKREF subsystem to provide a prescaled clock and set PS =
00
.
Affected Silicon Revisions
D1 | D3 | E0 |
X | X |