1.7.1 Low-Voltage Programming Not Possible

Low-Voltage Programming is not possible when VDD is below the selected BORV voltage level while BOR is enabled.

Work around

Method 1:

Disable BOR to use Low-Voltage Programming.

Method 2:

Raise VDD above the selected BORV level while using Low-Voltage Programming.

Affected Silicon Revisions

D1 D3 E0
X X X