The --disl=messages
option is mainly used by the
command-line driver, xc8-cc
, to disable particular message numbers.
It takes a comma-separate list of message numbers that will be disabled during
compilation.
See Compiler Messages for full information about the compiler’s messaging system.