Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | EEFC_FMR | 7:0 | FRDY | |||||||
15:8 | FWS[3:0] | |||||||||
23:16 | SCOD | |||||||||
31:24 | CLOE | |||||||||
0x04 | EEFC_FCR | 7:0 | FCMD[7:0] | |||||||
15:8 | FARG[7:0] | |||||||||
23:16 | FARG[15:8] | |||||||||
31:24 | FKEY[7:0] | |||||||||
0x08 | EEFC_FSR | 7:0 | FLERR | FLOCKE | FCMDE | FRDY | ||||
15:8 | ||||||||||
23:16 | MECCEMSB | UECCEMSB | MECCELSB | UECCELSB | ||||||
31:24 | ||||||||||
0x0C | EEFC_FRR | 7:0 | FVALUE[7:0] | |||||||
15:8 | FVALUE[15:8] | |||||||||
23:16 | FVALUE[23:16] | |||||||||
31:24 | FVALUE[31:24] | |||||||||
0x10 ... 0xE3 |
Reserved | |||||||||
0xE4 | EEFC_WPMR | 7:0 | WPEN | |||||||
15:8 | WPKEY[7:0] | |||||||||
23:16 | WPKEY[15:8] | |||||||||
31:24 | WPKEY[23:16] |