The ITM is an application driven trace source that supports
printf
style debugging to trace Operating System (OS) and application
events, and emits diagnostic system information. The ITM emits trace information as packets
which can be generated by three different sources with several priority levels:
printf
function. For more
information, refer to Flash Patch Breakpoint (FPB).