Jump to main content
MPLAB X Simulator Help
Search
Notice to Customers
1
Simulator Overview
1.1
Simulator Features
1.2
Simulator Model
1.3
Simulator Operation and Displays
1.4
Simulation Description
1.5
Simulator Information by Device
1.6
Simulator Execution
2
Getting Started with the Simulator
2.1
Using Stimulus
2.2
Using Simulator Trace
2.3
Using the Simulator Logic Analyzer
2.4
Using the Stopwatch
2.5
Using External Memory (Future Feature)
2.6
Using a USART/UART
2.7
Using Code Coverage
3
Using Stimulus
3.1
Understanding Stimulus Input Interaction
3.2
Basic Mode
3.3
Advanced Mode
3.4
Stimulus Window
3.5
Advanced Operations
3.6
Stimulus Control Language (SCL)
4
Simulator Troubleshooting
5
Simulator Function Summary
5.1
Simulator Selection and Switching
5.2
Simulator Options Selection
5.3
Simulator Window and Dialog Options
6
Limitations
6.1
General Limitations
6.2
PIC12 Specific Limitations
6.3
PIC16 Specific Limitations
6.4
PIC18 Specific Limitations
6.5
PIC24, dsPIC Specific Limitations
6.6
PIC32 Specific Limitations
6.7
No Peripheral Support Limitations