Each pin is by default controlled by the PORT as a general purpose I/O and alternatively it can be assigned to one of the peripheral functions A, B, C, D, E, F, G, or H. To enable a peripheral function on a pin, the Peripheral Multiplexer Enable bit in the Pin Configuration register corresponding to that pin (PINCFGn.PMUXEN, n = 0-31) in the PORT must be written to one. The selection of peripheral function A to H is done by writing to the Peripheral Multiplexing Odd and Even bits in the Peripheral Multiplexing register (PMUXn.PMUXE/O) in the PORT.
This table describes the peripheral signals multiplexed to the PORT I/O pins.
Pin/Ball | I/O Pin | Supply | Type | A | B(2) | C(1) | D(1) | E | F | G | H | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SAM D20E (VQFN32,TQFP32/WLCSP27) | SAM D20G (VQFN48,TQFP48/WLCSP45) | SAM D20J (VQFN64,TQFP64/UFBGA64) | EIC | REF | ADC | AC | PTC | DAC | SERCOM(3) | SERCOM-ALT | TC(4) | COM | AC/GCLK | ||||
1/A1 | 1/C12 | 1/B1 | PA00 | VDDANA | EXTINT[0] | SERCOM1/ PAD[0] | TC2/WO[0] | ||||||||||
2/B2 | 2/B13 | 2/C1 | PA01 | VDDANA | EXTINT[1] | SERCOM1/ PAD[1] | TC2/WO[1] | ||||||||||
3/A3 | 3/C10 | 3/C3 | PA02 | VDDANA | EXTINT[2] | AIN[0] | Y[0] | VOUT | |||||||||
4/B4 | 4/C8 | 4/D3 | PA03 | VDDANA | EXTINT[3] | ADC/VREFA DAC/VREFA | AIN[1] | Y[1] | |||||||||
/D11 | 5/D2 | PB04 | VDDANA | EXTINT[4] | AIN[12] | Y[10] | |||||||||||
6/D4 | PB05 | VDDANA | EXTINT[5] | AIN[13] | Y[11] | ||||||||||||
9/E4 | PB06 | VDDANA | EXTINT[6] | AIN[14] | Y[12] | ||||||||||||
10/E3 | PB07 | VDDANA | EXTINT[7] | AIN[15] | Y[13] | ||||||||||||
7/D9 | 11/E2 | PB08 | VDDANA | EXTINT[8] | AIN[2] | Y[14] | SERCOM4/ PAD[0] | TC4/WO[0] | |||||||||
8/E10 | 12/F4 | PB09 | VDDANA | EXTINT[9] | AIN[3] | Y[15] | SERCOM4/ PAD[1] | TC4/WO[1] | |||||||||
5/A5 | 9/F13 | 13/F1 | PA04 | VDDANA | EXTINT[4] | ADC/VREFB | AIN[4] | AIN[0] | Y[2] | SERCOM0/ PAD[0] | TC0/WO[0] | ||||||
6/A7 | 10/F11 | 14/F2 | PA05 | VDDANA | EXTINT[5] | AIN[5] | AIN[1] | Y[3] | SERCOM0/ PAD[1] | TC0/WO[1] | |||||||
7/A9 | 11/E8 | 15/G2 | PA06 | VDDANA | EXTINT[6] | AIN[6] | AIN[2] | Y[4] | SERCOM0/ PAD[2] | TC1/WO[0] | |||||||
8/B6 | 12/G12 | 16/G1 | PA07 | VDDANA | EXTINT[7] | AIN[7] | AIN[3] | Y[5] | SERCOM0/ PAD[3] | TC1/WO[1] | |||||||
11/C7 | 13/F9 | 17/H1 | PA08 | VDDIO | I2C | NMI | AIN[16] | X[0] | SERCOM0/ PAD[0] | SERCOM2/ PAD[0] | TC0/WO[0] | ||||||
12/C9 | 14/E6 | 18/H2 | PA09 | VDDIO | I2C | EXTINT[9] | AIN[17] | X[1] | SERCOM0/ PAD[1] | SERCOM2/ PAD[1] | TC0/WO[1] | ||||||
13/D8 | 15/G10 | 19/F3 | PA10 | VDDIO | EXTINT[10] | AIN[18] | X[2] | SERCOM0/ PAD[2] | SERCOM2/ PAD[2] | TC1/WO[0] | GCLK_IO[4] | ||||||
14/D6 | 16/F7 | 20/G3 | PA11 | VDDIO | EXTINT[11] | AIN[19] | X[3] | SERCOM0/ PAD[3] | SERCOM2/ PAD[3] | TC1/WO[1] | GCLK_IO[5] | ||||||
19 | 23/G4 | PB10 | VDDIO | EXTINT[10] | SERCOM4/ PAD[2] | TC5/WO[0] | GCLK_IO[4] | ||||||||||
20 | 24/E5 | PB11 | VDDIO | EXTINT[11] | SERCOM4/ PAD[3] | TC5/WO[1] | GCLK_IO[5] | ||||||||||
25/F5 | PB12 | VDDIO | I2C | EXTINT[12] | X[12] | SERCOM4/ PAD[0] | TC4/WO[0] | GCLK_IO[6] | |||||||||
26/G5 | PB13 | VDDIO | I2C | EXTINT[13] | X[13] | SERCOM4/ PAD[1] | TC4/WO[1] | GCLK_IO[7] | |||||||||
27/H5 | PB14 | VDDIO | EXTINT[14] | X[14] | SERCOM4/ PAD[2] | TC5/WO[0] | GCLK_IO[0] | ||||||||||
28/E6 | PB15 | VDDIO | EXTINT[15] | X[15] | SERCOM4/ PAD[3] | TC5/WO[1] | GCLK_IO[1] | ||||||||||
21/D7 | 29/F6 | PA12 | VDDIO | I2C | EXTINT[12] | SERCOM2/ PAD[0] | SERCOM4/ PAD[0] | TC2/WO[0] | AC/CMP[0] | ||||||||
22/F5 | 30/G6 | PA13 | VDDIO | I2C | EXTINT[13] | SERCOM2/ PAD[1] | SERCOM4/ PAD[1] | TC2/WO[1] | AC/CMP[1] | ||||||||
15/E9 | 23/G4 | 31/H6 | PA14 | VDDIO | EXTINT[14] | SERCOM2/ PAD[2] | SERCOM4/ PAD[2] | TC3/WO[0] | GCLK_IO[0] | ||||||||
16/E7 | 24/G2 | 32/H7 | PA15 | VDDIO | EXTINT[15] | SERCOM2/ PAD[3] | SERCOM4/ PAD[3] | TC3/WO[1] | GCLK_IO[1] | ||||||||
17/F8 | 25/D5 | 35/G7 | PA16 | VDDIO | I2C | EXTINT[0] | X[4] | SERCOM1/ PAD[0] | SERCOM3/ PAD[0] | TC2/WO[0] | GCLK_IO[2] | ||||||
18/E5 | 26/F3 | 36/F8 | PA17 | VDDIO | I2C | EXTINT[1] | X[5] | SERCOM1/ PAD[1] | SERCOM3/ PAD[1] | TC2/WO[1] | GCLK_IO[3] | ||||||
19/F6 | 27/F1 | 37/F7 | PA18 | VDDIO | EXTINT[2] | X[6] | SERCOM1/ PAD[2] | SERCOM3/ PAD[2] | TC3/WO[0] | AC/CMP[0] | |||||||
20/F4 | 28/E4 | 38/E7 | PA19 | VDDIO | EXTINT[3] | X[7] | SERCOM1/ PAD[3] | SERCOM3/ PAD[3] | TC3/WO[1] | AC/CMP[1] | |||||||
39/D7 | PB16 | VDDIO | I2C | EXTINT[0] | SERCOM5/ PAD[0] | TC6/WO[0] | GCLK_IO[2] | ||||||||||
40/D5 | PB17 | VDDIO | I2C | EXTINT[1] | SERCOM5/ PAD[1] | TC6/WO[1] | GCLK_IO[3] | ||||||||||
29/E2 | 41/D6 | PA20 | VDDIO | EXTINT[4] | X[8] | SERCOM5/ PAD[2] | SERCOM3/ PAD[2] | TC7/WO[0] | GCLK_IO[4] | ||||||||
30/D1 | 42/C5 | PA21 | VDDIO | EXTINT[5] | X[9] | SERCOM5/ PAD[3] | SERCOM3/ PAD[3] | TC7/WO[1] | GCLK_IO[5] | ||||||||
21/E3 | 31/C6 | 43/C6 | PA22 | VDDIO | I2C | EXTINT[6] | X[10] | SERCOM3/ PAD[0] | SERCOM5/ PAD[0] | TC4/WO[0] | GCLK_IO[6] | ||||||
22 | 32/D3 | 44/C7 | PA23 | VDDIO | I2C | EXTINT[7] | X[11] | SERCOM3/ PAD[1] | SERCOM5/ PAD[1] | TC4/WO[1] | GCLK_IO[7] | ||||||
23 | 33/C2 | 45/E8 | PA24 | VDDIO | EXTINT[12] | SERCOM3/ PAD[2] | SERCOM5/ PAD[2] | TC5/WO[0] | |||||||||
24 | 34/B1 | 46/D8 | PA25 | VDDIO | EXTINT[13] | SERCOM3/ PAD[3] | SERCOM5/ PAD[3] | TC5/WO[1] | |||||||||
37 | 49/A8 | PB22 | VDDIO | EXTINT[6] | SERCOM5/ PAD[2] | TC7/WO[0] | GCLK_IO[0] | ||||||||||
38 | 50/A7 | PB23 | VDDIO | EXTINT[7] | SERCOM5/ PAD[3] | TC7/WO[1] | GCLK_IO[1] | ||||||||||
25 | 39/A2 | 51/B7 | PA27 | VDDIO | EXTINT[15] | GCLK_IO[0] | |||||||||||
27/E1 | 41/A4 | 53/A6 | PA28 | VDDIO | EXTINT[8] | GCLK_IO[0] | |||||||||||
31/C3 | 45/B7 | 57/B5 | PA30 | VDDIO | EXTINT[10] | SERCOM1/ PAD[2] | TC1/WO[0] | SWCLK | GCLK_IO[0] | ||||||||
32/D4 | 46/B9 | 58/B4 | PA31 | VDDIO | EXTINT[11] | SERCOM1/ PAD[3] | TC1/WO[1] | SWDIO(5) | |||||||||
59/C4 | PB30 | VDDIO | I2C | EXTINT[14] | SERCOM5/ PAD[0] | TC0/WO[0] | |||||||||||
60/B3 | PB31 | VDDIO | I2C | EXTINT[15] | SERCOM5/ PAD[1] | TC0/WO[1] | |||||||||||
61/B2 | PB00 | VDDANA | EXTINT[0] | AIN[8] | Y[6] | SERCOM5/ PAD[2] | TC7/WO[0] | ||||||||||
62/A2 | PB01 | VDDANA | EXTINT[1] | AIN[9] | Y[7] | SERCOM5/ PAD[3] | TC7/WO[1] | ||||||||||
47/A12 | 63/A1 | PB02 | VDDANA | EXTINT[2] | AIN[10] | Y[8] | SERCOM5/ PAD[0] | TC6/WO[0] | |||||||||
48/B11 | 64/C2 | PB03 | VDDANA | EXTINT[3] | AIN[11] | Y[9] | SERCOM5/ PAD[1] | TC6/WO[1] |