The pins denoted in the table below can be configured to operate as Interrupt-on-Change (IOC) pins for this device. An interrupt can be generated by detecting a signal that has either a rising edge or a falling edge. Any individual PORT pin, or combination of PORT pins, can be configured to generate an interrupt.
Device | PORTA | PORTB | PORTC | PORTD | PORTE | PORTF |
---|---|---|---|---|---|---|
28-pin devices | ● | ● | ● | ●(1) | ||
40/44-pin devices | ● | ● | ● | ●(1) | ||
48-pin devices | ● | ● | ● | ●(1) | ||
Note:
|
1
or LVP = 1
, the MCLR pin
port functionality is disabled and IOC on that pin is not availableThe following figure is a block diagram of the IOC module.