The SLRCONx register controls the slew rate option for
each PORT pin. Slew rate for each PORT pin can be controlled independently. When a
SLRCONx bit is set (SLRCONx = 1
), the corresponding PORT pin drive is
slew rate limited. When a SLRCONx bit is cleared (SLRCONx = 0
), The
corresponding PORT pin drive slews at the maximum rate possible.