IOCxP
1
or LVP = 1
, the MCLR pin port
functionality is disabled and IOC on that pin is not available.Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IOCxP7 | IOCxP6 | IOCxP5 | IOCxP4 | IOCxP3 | IOCxP2 | IOCxP1 | IOCxP0 |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Interrupt-on-Change Positive Edge Enable
Value | Description |
---|---|
1 |
Interrupt-on-Change enabled on the IOCx pin for a positive-going edge. Associated Status bit and interrupt flag will be set upon detecting an edge. |
0 |
Rising edge Interrupt-on-Change disabled for the associated pin. |