Pin Diagrams
Figure 1.
28-pin SPDIP, SSOP, SOIC
Figure 2.
28-pin QFN, UQFN
Note:
It is recommended that the exposed bottom pad be connected to V
SS
, however it must not be the only V
SS
connection to the device.
Figure 3.
40-pin PDIP
Figure 4.
40-pin UQFN
Note:
It is recommended that the exposed bottom pad be connected to V
SS
, however it must not be the only V
SS
connection to the device.
Figure 5.
44-pin TQFP
Figure 6.
44-pin QFN
Note:
It is recommended that the exposed bottom pad be connected to V
SS
, however it must not be the only V
SS
connection to the device.