Figure 1 illustrates the Polling tab. There are 16 settings for defining the
Polling Configuration behavior. This tab is divided into the following sections:
- Polling Array
- Defines up to 16 polling
configurations
- Selects the service and channel for
each configuration
- Selects additional parameters for each
configuration: Path selection, RF calibration, Voltage Controlled Oscillator (VCO)
tuning and more
- Polling Timer Control
- Selects the clock source
- Defines the polling cycle
- Self Check Control
- Defines the check interval
- Defines the check functions